NXH3675UK Product Information|NXP

Buy Options

NXH3675UK/A2Z

Active

12NC: 935443843012

Details

Quantity

Unit Pricing

1 - 25$4.30
26 - 99$3.97
100+$3.64

Order

$4.30 USD
In Stock:3,749
Order from distributors

NXH3675UK/A1Z

End of Life

12NC: 935422272012

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NXH3675UK/A1Z(935422272012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.19100289
NXH3675UK/A2Z(935443843012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.19100289

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NXH3675UK/A1Z
(935422272012)
No
1
1
240
260
NXH3675UK/A2Z
(935443843012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
NXH3675UK/A1Z
(935422272012)
854239
3A991A2
NXH3675UK/A2Z
(935443843012)
854239
3A991A2

More about NXH3675

The NXH3675 is Bluetooth® 5.3 LE audio certified and enables Auracast. The Bluetooth audio chip enables HQ audio and supports multi-stream audio, including broadcast with scan and delegator features for audio sharing. Audio profiles like HA, TMAP and other standard profiles are also supported. It is a highly efficient chip designed to function with minimum power consumption and optimized for ultra-low latency applications.

Due to the integrated ultra-low power radio and ultra-low power DSP processing capabilities, the NXH3675 provides exceptionally long battery life and the opportunity to build miniaturized small form-factor products.

The NXH3675 chip integrates the following key functionality:

  • LE Audio Certified and enables Auracast in the 2.4 GHz radio band
  • An Arm® Cortex®-M0+ for application control and Bluetooth Low Energy host stack
  • A dedicated Arm Cortex-M0+ for supporting full-flexible software link-layer protocol up to the HCI level
  • A dual CoolFlux® DSP for audio processing of the LC3 and LC3plus audio encoder/decoder as well as audio and voice enhancements such as EQ, compression, gain control and mixing
  • A low-power 16 MHz/32 MHz crystal oscillator with integrated tuning caps and automatic frequency selection
  • Integrated flash memory enabling autonomous operation or operation with a host MCU
  • Multiple interfaces for control, data, debug and test
  • Support for multiple digital PDM-based microphones
  • Improves battery life with exceptionally low power consumption
  • 20 mW power consumption for gaming headsets
  • Includes NXP optimized protocol for ultra-low latency
  • High integration enabling small application form factor

NXH3675 and enablement (documentation, software and boards) are available for select customers with an approved NDA. For additional information and sample availability, contact support or your local sales representative.

More