NXH3670SDK Product Information|NXP

Buy Options

NXH3670SDKUL

Active

12NC: 935351521598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
NXH3670SDKUL(935351521598)
Not Available
Compliant
Not Available
Compliant
1.0

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NXH3670SDKUL
(935351521598)
No
240
260
30
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NXH3670SDKUL
(935351521598)
902300

More about NXH3670

The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.

The NxH3670 runs a proprietary wireless audio streaming protocol which has been optimized for wireless gaming headset applications, providing high-quality forward audio streaming at low latency (<20ms) combined with a simultaneous voice microphone backchannel. Additionally, a wireless bidirectional data channel is available.

While primarily designed for headsets, this solution can also enable wireless audio streaming for household and office devices like soundbars, wireless speakers, wireless Subwoofers and more.

Overall, the NxH3670 delivers a small form factor with long battery life while reducing overall weight and size.