NXH2266UK Product Information|NXP

Buy Options

NXH2266UK/A0BSCZ

Active

12NC: 935379959012

Details

Order

In Stock:1,865

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-20 to 85
Supply Voltage (Min) (V)
1.15
Supply Voltage (Max) (V)
1.4
Power
3
ParameterValue
SNR (dBFS)
-93
Audio Streams
Up to 3
Non-Volatile Memory (kbit)
0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NXH2266UK/A0BSCZ(935379959012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
8.54278599

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NXH2266UK/A0BSCZ
(935379959012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
NXH2266UK/A0BSCZ
(935379959012)
854239
3A991A2

More about NXH2266

The NXP® NXH2266 is a fully integrated single-chip solution that enables wireless audio streaming and data communication using Near Field Magnetic Induction (NFMI), a mature technology that has a proven track record in the hearing industry.

This ultra-low-power, single-chip solution, optimized for wireless audio and data communication using a Near Field Magnetic Induction (NFMI) radio, provides a robust and tightly contained body-area network around the user.