Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NTAG I²C plus 2K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
TSSOP8: plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body
12NC: 935306933118
Details
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | NTAG I²C plus 2K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications |
Number of pins | 8 |
Parameter | Value |
---|---|
Package Style | TSSOP |
Memory | EEPROM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NT3H2211W0FTTJ(935306933118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 24.150093 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NT3H2211W0FTTJ (935306933118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NT3H2211W0FTTJ (935306933118) | 854232 |
Please check the new online NFC Antenna Tool for tag and reader devices.
The NTAG I²C plus combines a passive NFC interface with a contact I²C interface. Designed to be an enabler for NFC in home-automation and consumer applications, this connected NFC tag is a fast, cost effective way to add tap-and-go connectivity to just about any electronic device.
These devices maintain full backward compatibility with first-generation NTAG I²C while adding advanced features for password protection, a full memory-access configuration from both interfaces, and an originality signature for protection against cloning.
Commitment to Longevity
NT3H2211 and NT3H2111 are ready to support your development today, tomorrow and beyond through its longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs