NT2H2331S0DUD Product Information|NXP

Buy Options

NT2H2331S0DUDZ

Active

12NC: 935423899003

Details

Order

Order from distributors

Operating Features

ParameterValue
Wafer Thickness
120 µm
Tamper & Sensing
Yes
Memory Size (B)
144
ParameterValue
Memory Protection
Password
Input capacitance (pF)
50

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NT2H2331S0DUDZ(935423899003)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.1843525824

Quality

Part/12NCSafe Assure Functional Safety
NT2H2331S0DUDZ
(935423899003)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NT2H2331S0DUDZ
(935423899003)
854232

More about NTAG_223_224_DNA_STATUSDETECT

NTAG 223 and 224 DNA StatusDetect ICs are new NFC single-chip solutions, offering Common Criteria certified security, dual-mode tamper detection and simple battery-free sensing. This is to enable the next level of trusted NFC IoT applications in consumer, healthcare, retail and industrial markets. Use in fully passive mode to authenticate, protect, sense and monitor in powerful new ways.

  • Products are powered by SUN (Secure Unique NFC) message authentication with AES-128 cryptography, making taps unclonable
  • There is flexibility to select between two modes to detect tampering: conductive or capacitive tamper detection
  • Capacitive sensing interface enables detection of changes in environmental conditions, such as moisture, pressure or fill level
  • Mutual authentication can add more protection against unauthorized tag access or malicious status changes

NTAG 223 and 224 DNA StatusDetect ICs are NFC Forum Type 2 Tag and CC EAL3+ certified.

More