Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935299927005
Details
Order
12NC: 935299927003
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NT2H1511G0DUDV(935299927005) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.0949242 | |
NT2H1511G0DUDZ(935299927003) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.0949242 |
Part/12NC | Safe Assure Functional Safety |
---|---|
NT2H1511G0DUDV (935299927005) | No |
NT2H1511G0DUDZ (935299927003) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NT2H1511G0DUDV (935299927005) | 854232 |
NT2H1511G0DUDZ (935299927003) | 854232 |
NTAG 213, NTAG 215, and NTAG 216 have been developed by NXP® Semiconductors as standard NFC tag ICs to be used in mass-market applications such as retail, gaming, and consumer electronics, in combination with NFC devices or NFC-compliant Proximity Coupling Devices. NTAG 213, NTAG 215, and NTAG 216 (from now on, generally called NTAG 21x) are designed to fully comply to NFC Forum Type 2 Tag and ISO/IEC14443 Type A specifications.
Target applications include Out-of-Home and print media smart advertisement, SoLoMo applications, product authentication, NFC shelf labels, and mobile companion tags.
Target use cases include Out-of-Home smart advertisement, product authentication, mobile companion tags, Bluetooth® or Wi-Fi pairing, electronic shelf labels, and business cards. NTAG 21x memory can also be segmented to implement multiple applications at the same time.
Thanks to the high input capacitance, NTAG 21x tag ICs are particularly tailored for applications requiring small footprints, without compromise on performance. Small NFC tags can be more easily embedded into, e.g., product labels or electronic devices.
The mechanical and electrical specifications of NTAG 21x are tailored to meet the requirements of inlay and tag manufacturers.
Communication to NTAG 21x can be established only when the IC is connected to an antenna.
When NTAG 21x is positioned in the RF field, the high-speed RF communication interface allows the transmission of the data with a baud rate of 106 kbit/s.
NTAG 21x offers specific features designed to improve integration and user convenience:
NTAG 21x IC provides full compliance to the NFC Forum Tag 2 Type technical specification and enables NDEF data structure configurations.
An intelligent anti-collision function allows operating more than one tag in the field simultaneously. The anti-collision algorithm selects each tag individually and ensures that the execution of a transaction with a selected tag is performed correctly without interference from another tag in the field.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by NXP® Semiconductors is under license.