NHS3152UK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Interfaces
Digital / Analog IO, I²C, SPI, SWD
Supply Voltage [Min to Max] (V)
1.72 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NHS3152UK/A1Z(935307926012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
4.5452475

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NHS3152UK/A1Z
(935307926012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NHS3152UK/A1Z
(935307926012)
854232

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NHS3152UK/A1Z
(935307926012)
2021-10-062022-01-04202106017F01NHS31XX Temperature Range Accuracy Improvement
NHS3152UK/A1Z
(935307926012)
2017-07-052017-10-03201706029INHS31XX Communication Lockout

More about NHS3152

The NXP® NHS3152 is an IC optimized for logging and sensing. With its embedded NFC interface, internal temperature sensor, ADC, DAC, current sensor, and direct battery connection, it supports an effective system solution with a minimal number of external components.

The embedded Arm® Cortex®-M0+ offers flexibility to the users of this IC to implement their own dedicated solution. The NHS3152 contains multiple features, including multiple Power-down modes and a selectable CPU frequency of up to 8 MHz, for ultra-low-power consumption.

Users can program this NHS3152 with the industry-wide standard solutions for Cortex-M0+ processors.