NHS3152 Product Information|NXP

Buy Options

NHS3152/A1Z

Active

12NC: 935307865515

Details

Order

Order from distributors

NHS3152/A1X

No Longer Manufactured

12NC: 935307865115

Details

Order

Operating Features

ParameterValue
Interfaces
Digital / Analog IO, I²C, SPI, SWD
Supply Voltage [Min to Max] (V)
1.72 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NHS3152/A1X(935307865115)
Yes
Yes
Yes
DREACH SVHC
0.0
NHS3152/A1Z(935307865515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
44.650096250000004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NHS3152/A1X
(935307865115)
No
1
1
240
260
NHS3152/A1Z
(935307865515)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NHS3152/A1X
(935307865115)
854232
NHS3152/A1Z
(935307865515)
854232

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NHS3152/A1Z
(935307865515)
2021-10-062022-01-04202106017F01NHS31XX Temperature Range Accuracy Improvement
NHS3152/A1Z
(935307865515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
NHS3152/A1Z
(935307865515)
2017-07-052017-10-03201706029INHS31XX Communication Lockout

More about NHS3152

The NXP® NHS3152 is an IC optimized for logging and sensing. With its embedded NFC interface, internal temperature sensor, ADC, DAC, current sensor, and direct battery connection, it supports an effective system solution with a minimal number of external components.

The embedded Arm® Cortex®-M0+ offers flexibility to the users of this IC to implement their own dedicated solution. The NHS3152 contains multiple features, including multiple Power-down modes and a selectable CPU frequency of up to 8 MHz, for ultra-low-power consumption.

Users can program this NHS3152 with the industry-wide standard solutions for Cortex-M0+ processors.