Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
XQFN8: plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body
12NC: 935294508125
Details
Order
Parameter | Value |
---|---|
Family | NC |
Function | Comparators |
VCC (V) | 1.3 - 5.5 |
Input offset voltage | 3 |
Output drive capability (mA) | +/- 5 |
VhySs (mV) | 20.0 |
tpd (ns) | 800 |
Parameter | Value |
---|---|
CMRR (dB) | 70.0 |
PSRR | 80 |
Power dissipation considerations | low |
Tamb (°C) | -40~85 |
Rth(j-a) (K/W) | 192 |
th(j-top) (K/W) | 117 |
Number of pins | 8 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NCX2220GM,125(935294508125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3.5813981999999998 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NCX2220GM,125 (935294508125) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NCX2220GM,125 (935294508125) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NCX2220GM,125 (935294508125) | NOTICE | 2025-09-16 | 2026-03-16 | NCX2222GTX (935298977115) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NCX2220GM,125 (935294508125) | 2024-12-16 | 2024-12-17 | 202409029DN | Discontinuation Notification Due to Low Volume for Numerous HPA Products |
This device is end-of-life. For new design development, NXP recommends using the NCX2222GTX.
The NCX2220 provides a dual low voltage low power comparator.
The NCX2220 has a very low supply current of 5 μA per comparator and is guaranteed to operate at a low voltage of 1.3 V and is fully operational up to 5.5 V which makes this devices convenient for use in both 3.0 V and 5.0 V systems.