Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, 0.125 dimple wettable flank, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935464885118
Details
Order
12NC: 935430453518
Details
Order
12NC: 935383011518
Details
Order
12NC: 935464885518
Details
Order
Parameter | Value |
---|---|
Number of pins | 40 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NCJ29D5CHN/00100Y(935383011518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 91.313187 | |
NCJ29D5CHN/00200Y(935395744518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 91.313187 | |
NCJ29D5CHN/00201AJ(935464885118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 88.83815799999999 | |
NCJ29D5CHN/00201Y(935430453518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 91.313187 | |
NCJ29D5CHN/00201/Y(935464885518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 88.83815799999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NCJ29D5CHN/00100Y (935383011518) | Quality Managed | 2a | 2a | 240 | 260 |
NCJ29D5CHN/00200Y (935395744518) | Quality Managed | 2a | 2a | 240 | 260 |
NCJ29D5CHN/00201AJ (935464885118) | Quality Managed | 1 | 1 | 240 | 260 |
NCJ29D5CHN/00201Y (935430453518) | No | 2a | 2a | 240 | 260 |
NCJ29D5CHN/00201/Y (935464885518) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
NCJ29D5CHN/00100Y (935383011518) | 854239 | - |
NCJ29D5CHN/00200Y (935395744518) | 854239 | G176338 |
NCJ29D5CHN/00201AJ (935464885118) | 854239 | G176338 |
NCJ29D5CHN/00201Y (935430453518) | 854239 | G176338 |
NCJ29D5CHN/00201/Y (935464885518) | 854239 | G176338 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NCJ29D5CHN/00100Y (935383011518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
NCJ29D5CHN/00200Y (935395744518) |
NXP's NCJ29D5 is the first of a new generation of Ultra-Wideband (UWB) ICs designed specifically to meet the connectivity and safety needs of the global automotive industry. It enables a broad range of striking new use cases.
The UWB IC enables cars to know exactly where the users are. For the first time, smartphone-based car access offers the same level of convenience as state-of-the-art key fobs. Users can open and start cars, while leaving their phones in their pockets or bags, and enjoy secure remote parking via smartphone. Furthermore, the new UWB IC brings maximum level of protection against car theft through relay attacks.