MVF50NN151CMK50 Product Information|NXP

Buy Options

MVF50NN151CMK50

Active

12NC: 935321903557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-A5
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
500
RAM (kB)
1500
ParameterValue
UART
6
CAN
2
I2C
4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MVF50NN151CMK50(935321903557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
1389.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MVF50NN151CMK50
(935321903557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MVF50NN151CMK50
(935321903557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MVF50NN151CMK50
(935321903557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MVF50NN151CMK50
(935321903557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MVF50NN151CMK50
(935321903557)
2018-02-152018-02-16201712016IVFxxx Controller (Vybrid) Datasheet Revision Update
MVF50NN151CMK50
(935321903557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about VF5xx

The VFxxx VF5xx family is a single-core (Arm® Cortex®-A5) solution with 1.5 MB on-chip SRAM, DDR2/3 and dual Execute-in-Place (XIP) quad SPI memory interfaces, dual high-speed USB with PHY, dual Ethernet with an L2 switch, and a digital video camera interface. VF5xx devices are also software and pin compatible with the VF6xx VFxxx Controller family that also includes a second core (Cortex-M4 core) potentially eliminating the need for an external MCU or field programmable gate array (FPGA).

VFxxx devices are ideal for applications including simple HMI in appliances and industrial machines, secure control of infrastructure and manufacturing equipment, energy conversion applications such as motor drives and power inverters, ruggedized wired and wireless connectivity, and control of mobile battery-operated systems such as robots and industrial vehicles. VFxxx devices also provide a powerful combination of on-chip encryption, secure boot, anti-tamper and anti-clone capabilities to secure sensitive or critical infrastructure applications such as smart grid or industrial control.

More