MPC8241LVR266D Product Information|NXP

Buy Options

MPC8241LVR266D

End of Life

12NC: 935322704557

Details

Order

Operating Features

ParameterValue
External Memory Supported
EPROM, SDRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8241LVR266D(935322704557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
2094.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8241LVR266D
(935322704557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MPC8241LVR266D
(935322704557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8241LVR266D
(935322704557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8241LVR266D
(935322704557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8241LVR266D
(935322704557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8241

The MPC8241 Integrated Host Processor fits applications where cost, space, power consumption and performance are critical requirements. This device provides a high level of integration, reducing chip count from five discrete chips to one, thereby significantly reducing system component cost. High integration results in a simplified board design, less power consumption and a faster-time-to-market solution. This cost-effective, general purpose integrated processor targets systems using PCI interfaces in networking infrastructure, telecommunications, and other embedded markets. It can be used for control processing in applications such as routers, switches, network storage applications and image display systems.