MPC17510AEJ Product Information|NXP

Buy Options

MPC17510AEJ

End of Life

12NC: 935320734574

Details

Order

MPC17510AEJR2

End of Life

12NC: 935320734518

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC17510AEJ(935320734574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.3
MPC17510AEJR2(935320734518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC17510AEJ
(935320734574)
No
3
260
40
MPC17510AEJR2
(935320734518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC17510AEJ
(935320734574)
854239
EAR99
MPC17510AEJR2
(935320734518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC17510AEJ
(935320734574)
NOTICE
2022-10-20
2023-04-20
-
MPC17510AEJR2
(935320734518)
NOTICE
2022-10-20
2023-04-20
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC17510AEJ
(935320734574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC17510AEJR2
(935320734518)
MPC17510AEJ
(935320734574)
2022-04-202022-04-21202204012DNDiscontinuation Notification for NXP PL DES Octal Serial Switch and H-Bridge Devices Apr2022
MPC17510AEJR2
(935320734518)
MPC17510AEJ
(935320734574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC17510AEJR2
(935320734518)
MPC17510AEJ
(935320734574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MPC17510AEJR2
(935320734518)

More about MPC17510

The NXP® MPC17510 is a monolithic H-Bridge motor driver that is ideal for portable electronic applications to control small Brush DC-motors such as digital still and single lens cameras.

  • 2 V to 15 V H-Bridge motor driver with enable and tri-state bridge control via a parallel MCU interface
  • The IC has low ON-resistance of 0.55 Ohm (max.) and the drivers can be PWM-ed at 200 kHz control frequency
  • Contains an integrated charge pump and level shifter (for gate drive voltages), in addition to integrated shoot through current protection and undervoltage circuit detector to avoid malfunction
  • The MPC17510 can control 4 output modes: Forward, Reverse, Brake, Tri-state (Open)