H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 2-15 V, 3.8 A, 200 kHz

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz

H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz

Features

General

  • Motor power supply 15 V operation
  • Low RDS(ON) 0.45 Ohm (typ)
  • Output current 1 A (DC), 3 A (Peak)
  • Shoot through current protection circuit
  • PWM control input frequency 200 kHz
  • Parallel interface and input control
  • Ambient operating temperature -30 °C (Min), 65 °C (Max)
  • Load supply voltage 2 V (Min), 15 V (Max)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.