Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT527-2 | HTSSOP20 | surface mount | double | HTSSOP | 4.4 x 6.5 x 0.9 | 20 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00887D | TS-PDSO-G28(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MPC17510AEJ | H-Bridge, Low Voltage, DC Brushed Motor Driver, 2-15V, 3.8A, 200kHz, TSSOP20-EP | |
MPC17529EJ | H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2-6.8V, 1.4A, 200kHz, TSSOP-EP | |
MPC17531ATEJ | H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2-8.6V, 1.4A, 200kHz, TSSOP-EP |