Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
4-Channel Dual-Polarized Analog Beamforming Integrated Circuit, 26.5 GHz-29.5 GHz
HUBGA182: HUBGA182, thermal enhanced ultra thin ball grid array package, 182 terminals, 0.4 mm pitch, 6.1 mm x 6.5 mm x 0.56 mm body
12NC: 935405363019
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 4-Channel Dual-Polarized Analog Beamforming Integrated Circuit, 26.5 GHz-29.5 GHz |
Parameter | Value |
---|---|
Number of pins | 182 |
Package Style | HBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MMW9012KZ(935405363019) | Yes | Yes | Yes | REACH SVHC | 31.60244 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MMW9012KZ (935405363019) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MMW9012KZ (935405363019) | 854233 |
The MMW9012K is a highly integrated 5G 4-channel dual-polarized analog beamforming IC digitally controlled either via a high-speed SPI bus or via an LVDS link. The MMW9012K has 8-bits phase and gain resolution. Each channel consists of a transmit chain (TX) and a receive chain (RX). Both TX and RX chains have a buffer, a phase shifter and a variable gain amplifier (VGA). On-chip power detectors allow measuring the power levels on all antenna ports in TX mode. The digital interface controls all MMW9012K functional registers. The MMW9012K comes in a very small FO-WLPBGA package of 6.5 mm x 6.1 mm x 0.56 mm with 182 bumps.