SOT2044-1: HUBGA182 | NXP Semiconductors

SOT2044-1: HUBGA182


Overview

HUBGA182, thermal enhanced ultra thin ball grid array package, 182 terminals, 0.4 mm pitch, 6.1 mm x 6.5 mm x 0.56 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUBGA182 surface mount bottom HBGA 6.1 x 6.5 x 0.56 182 plastic
Manufacture Code Reference Codes Issue Date
98ASA01500D 2019-09-05
Part Description Quick access
4-Channel Dual-Polarized Analog Beamforming Integrated Circuit, 24.25 GHz - 27.5 GHz
4-Channel Dual-Polarized Analog Beamforming Integrated Circuit, 26.5 GHz-29.5 GHz