Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CFM2F: CFM2F, ceramic, flange mount flat package; 2 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 1215 |
Number of pins | 2 |
Package Style | CFM |
Amp Class | AB |
Test Signal | Pulse |
Supply Voltage (Typ) (V) | 50 |
Class | AB |
Die Technology | LDMOS |
Thermal Resistance (Spec) (℃/W) | 0.044 |
P1dB (Typ) (dBm) | 57 |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 960, 1215 |
Efficiency (Typ) (%) | 62 |
Frequency Band (Hz) | 960000000, 1215000000 |
Parameter | Value |
---|---|
Description | Pulse Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 500 W, 50 V |
fi(RF) [min] (MHz) | 960 |
Output Power (Typ) (W) @ Intermodulation Level at Test Signal | 500 @ Peak |
P1dB (Typ) (W) | 500 |
Gain (Typ) (dB) | 19.7 |
Power Gain (Typ) (dB) @ f (MHz) | 19.7 @ 1030 |
Frequency (Max) (MHz) | 1215 |
Frequency (Min) (MHz) | 960 |
Frequency (Min-Max) (GHz) | 0.96000004 to 1.215 |
frange [max] (MHz) | 1215 |
frange [min] (MHz) | 960 |
Rth(j-a) (K/W) | 0.044 |
Matching | input and output impedance matching |
Modes of Operation | pulsed radio frequency signal |