Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® KW2xD-2.4 GHz 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M4 Core
HVQFN63R: HVQFN63R, plastic, thermal enhanced very thin quad flatpack; no leads; 63 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.91 mm body
12NC: 935321847557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 50 |
SRAM (kB) | 64 |
Flash (kB) | 512 |
UART | 3 |
Parameter | Value |
---|---|
SPI | 1 |
I2C | 2 |
GPIO | 25 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MKW22D512VHA5(935321847557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 188.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKW22D512VHA5 (935321847557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MKW22D512VHA5 (935321847557) | 854231 | 5A992C | G162018 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MKW22D512VHA5 (935321847557) | - | JN5189HN/001K (935350734557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKW22D512VHA5 (935321847557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKW22D512VHA5 (935321847557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
Note: JN5189/88T is preferred for any new new Zigbee®, Thread design. No new software releases planned
The Kinetis® KW2xD wireless MCU provides a low-power, compact device with integrated IEEE 802.15.4 radio, targeting control and monitoring applications for home and building automation including appliances, access control, climate control, energy management, lighting, safety and security. The KW2xD supports Thread, a lightweight, low latency IPv6 mesh networking stack, specifically designed to meet the requirements of next generation wireless networks. More information on Thread can be found here