Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® KW20Z-2.4 GHz 802.15.4 Wireless Radio Microcontroller based on Arm® Cortex®-M0+
VFLGA64: VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body
12NC: 935312046557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 160 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 3.6 |
Supply Voltage [min] (V) | 1.71 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MKW20Z160VHT4(935312046557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 89.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKW20Z160VHT4 (935312046557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MKW20Z160VHT4 (935312046557) | 854231 | 5A992C | G162018 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MKW20Z160VHT4 (935312046557) | - | JN5189HN/001K (935350734557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKW20Z160VHT4 (935312046557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKW20Z160VHT4 (935312046557) | 2022-10-04 | 2022-10-05 | 202207020I | MKW40Z/30Z/20Z Reference Manual Update to Rev 1.4.1 |
MKW20Z160VHT4 (935312046557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKW20Z160VHT4 (935312046557) | 2018-05-04 | 2018-05-05 | 201804006I | MKW40Z/30Z/20Z Datasheet and Reference Manual Updates |
MKW20Z160VHT4 (935312046557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Note: JN5189/88T is preferred for any new new Zigbee®, Thread design. No new software releases planned
The KW20Z is an ultra low-power, highly-integrated single-chip device that enables IEEE® 802.15.4-2011 RF connectivity for portable, extremely low-power embedded systems. Applications include portable health care devices, access control, security systems, smart energy and home area networks.
The KW20Z Wireless MCU integrates a 2.4 GHz transceiver supporting O-QPSK modulations, an Arm® Cortex®-M0+ CPU, 160 KB Flash and 20 KB SRAM, 802.15.4 packet processor, hardware security and peripherals optimized to meet the requirements of the target applications.