MKL34Z64VLH4 Product Information|NXP

Features


Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 64KB Flash, 48MHz, Segment LCD, QFP 64

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
64
SRAM (kB)
8
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
I2S
0
Human Machine Interface
touch system interface
ParameterValue
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 16
DAC [Number, bits]
1 x 6
GPIO
54
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL34Z64VLH4(935320034557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL34Z64VLH4
(935320034557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKL34Z64VLH4
(935320034557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL34Z64VLH4
(935320034557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL34Z64VLH4
(935320034557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about KL3x

The Kinetis® KL3x MCU family combines ultra-low power performance with a rich suite of analog, communication, timing, and control peripherals for consumer and industrial metering applications.

  • Adds a segment LCD controller option to the Kinetis KL1x series
  • Includes multiple, flexible low power modes including new compute mode that reduces dynamic power by placing peripherals in an asynchronous stop mode
  • Provides a migration path to lower or higher performance and feature integration through compatibility with other Kinetis MCUs
  • Backed by robust development tools and software
More