MF1SEP1001DUD Product Information|NXP

Buy Options

MF1SEP1001DUD/03V

Active

12NC: 935306161005

Details

Order

Order from distributors

Operating Features

ParameterValue
Delivery Type
FFC bumped 120µm
ISO/IEC Support
ISO/IEC 14443-3; ISO/IEC 14443-4
Baud rate
106;212;424;848
UID Type
7-byte UID
EEPROM Size
1024
Memory Organization
1K EEPROM; 16 sectors of 4 blocks. One block consists of 16 bytes.
ParameterValue
Write Endurance
200000
Data Retention
10
Security Features
AES-128; MIFARE CRYPTO1
Privacy Features
Random ID
Random Number Generator
Y
Special Features
Anti-tearing; Virtual Card Support; Automatic Backup Mechanism Fully supports MIFARE Classic value block operations. Mul

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MF1SEP1001DUD/03V(935306161005)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.430091904

Quality

Part/12NCSafe Assure Functional Safety
MF1SEP1001DUD/03V
(935306161005)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MF1SEP1001DUD/03V
(935306161005)
854231
5A992
G158347

More about MIFARE_PLUS_SE_1K

MIFARE Plus is the only mainstream smart card family compatible with MIFARE® Classic® 1K and MIFARE Classic 4K that offers preissuance of cards before making security upgrades in the infrastructure. After security upgrade to Security Level 3, MIFARE Plus uses Advanced Encryption Standard (AES) for authentication, data integrity, and encryption.

MIFARE Plus SE is the entry-level version of NXP’s proven and reliable MIFARE Plus product family. Designed for full functional compatibility with MIFARE Classic 1K, it provides support for the MIFARE Classic value blocks.

MIFARE Plus SE is the choice for customers who want to switch to higher security while preparing for the future by introducing cards, ready for AES security, into the existing system environment.

MIFARE Plus SE cards are easy to distribute into running MIFARE Classic systems since it uses a linear memory structure compatible to MIFARE Classic, and because MIFARE Plus SE supports all MIFARE Classic value-block operations in the Security Levels SL1 and SL3. MIFARE Plus SE stores its 128-bit AES keys on top of the data blocks. The optional AES authentication in SL1 enables efficient detection of cards not belonging to the system.

More