MCR20AVHM Product Information|NXP

Features


2.4GHz radio transceiver, 802.15.4, LGA 32

Package


VQFN41R: VQFN41R, plastic, very thin quad flatpack; no leads; 41 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.91 mm body

Buy Options

Operating Features

ParameterValue
Supply Voltage [min] (V)
1.8
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCR20AVHM(935318183557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
97.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCR20AVHM
(935318183557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCR20AVHM
(935318183557)
854239
5A992C
G163677

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCR20AVHM
(935318183557)
-
JN5189HN/001K
(935350734557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCR20AVHM
(935318183557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCR20AVHM
(935318183557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCR20AVHM
(935318183557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCR20A

Note: JN5189/88T is preferred for any new design. No new software releases planned

The MCR20A expands the NXP® portfolio of wireless connectivity products by delivering a new generation of 2.4 GHz transceiver for the IEEE® 802.15.4 standard. The MCR20A provides a world-class link budget of 110 dB that ensures the longest range of communication. At the same time, the MCR20A is able to receive and transmit at significantly lower peak currents than other competitive devices. This enables mesh networks to run on the same battery for a much longer period. The Dual PAN support allows the system to concurrently participate in two 802.15.4 networks, eliminating the need for multiple radios.