MCIMX6QP6AVT1AB Product Information|NXP

Features


i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core

Package


FBGA624: FBGA624; plastic, fine-pitch ball grid array; 624 bumps; 0.8 mm pitch; 21 mm x 21 mm x 2 mm body

Buy Options

MCIMX6QP6AVT1AB

Active

12NC: 935352721557

Details

Quantity

Unit Pricing

1 - 25$95.45
26 - 99$88.10
100+$80.76

Order

$95.45 USD
In Stock:385
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
4
Core Type
Arm Cortex-A9
Operating Frequency [Max] (MHz)
1000
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2
Video/Display features
LVDS, MIPI-CSI-2, MIPI-DSI, PCP
PCIe
1 x PCIe 2.0
L2 Cache (Max) (KB)
1024
SRAM (kB)
512
SPI
5
ParameterValue
I2C
3
UART
5
USB Controllers
4
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
125
Audio Specific Modules
AA, ESAI
HW Video Encoder / Decoder
HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode
GPU 2D / GPU 3D
Vivante GC2000+ (198Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s)

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6QP6AVT1AB(935352721557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
2381.425
MCIMX6QP6AVT1ABR(935352721518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
2384.525

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6QP6AVT1AB
(935352721557)
No
3
260
40
MCIMX6QP6AVT1ABR
(935352721518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX6QP6AVT1AB
(935352721557)
854231
5A992C
G159000
MCIMX6QP6AVT1ABR
(935352721518)
854231
5A992C
G159000

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6QP6AVT1AB
(935352721557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6QP6AVT1ABR
(935352721518)
MCIMX6QP6AVT1AB
(935352721557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6QP6AVT1AB
(935352721557)
2019-07-142019-07-15201805041IU01iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6QP6AVT1AB
(935352721557)
2019-05-082019-05-09201805041IiMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates

More about i.MX6QP

The i.MX 6QuadPlus family delivers dramatic graphics and memory performance enhancements and are pin-compatible with a broad range of i.MX 6 processors. This device encompasses a quad-core Arm® Cortex®-A9 platform running up to 1.2 GHz* with 1 MB of L2 cache, advanced graphics, prefetch and resolve engine, and optimized 64-bit DDR3 or 2-ch., 32-bit LPDDR2 support. Integrated FlexCAN, MLB busses, PCI Express® and SATA-2 provide excellent connectivity, while integration of LVDS, MIPI display port, MIPI camera port and HDMI v1.4 makes it an ideal multicore platform for a leading-edge consumer, automotive and industrial multimedia applications which require higher graphics performance.

Visit www.nxp.com/imx6tools for the latest software and tools.

* 1.0 GHz available now. For 1.2 GHz, contact NXP® for availability.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More