Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
32-Bit Power Architecture SoC, 1250MHz, DDR1/2, AltiVec, GbE, PCI-e, SRIO, 0 to 105C, Rev 3
CBGA1023: CBGA1023, ceramic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.97 mm body
12NC: 935343657557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC8640DTHJ1250HE(935343657557) | No | No | Yes | e0 | REACH SVHC | 5854.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC8640DTHJ1250HE (935343657557) | No | 3 | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC8640DTHJ1250HE (935343657557) | 854231 | 3A991A1 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC8640DTHJ1250HE (935343657557) | NOTICE | 2021-09-09 | 2022-09-09 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC8640DTHJ1250HE (935343657557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
MC8640DTHJ1250HE (935343657557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
NXP’s MPC8640D dual-core processor is engineered to deliver breakthrough performance, connectivity and integration for embedded networking, telecom, aerospace and defense, storage, industrial and pervasive computing applications.
The MPC8640D’s strength is its integration of the high-performance e600 core built on Power Architecture® technology and combined with the PowerQUICC® system-on-chip (SoC) platform. With dual-core performance and integrated northbridge and southbridge functionality, this single chip replaces what could take up to four chips using other solutions. This translates into smaller boards or higher processing density. Additionally, all core-to-peripheral connections are internal in an integrated device, so the board designer is not exposed to the difficulties of laying out high-speed parallel buses.