Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935321324557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC8610VT800GB(935321324557) | No | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 3453.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC8610VT800GB (935321324557) | No | 3 | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC8610VT800GB (935321324557) | 854231 | 3A991A1 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC8610VT800GB (935321324557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MPC8610 processor is engineered to deliver breakthrough performance, connectivity and integration for embedded applications that process or display graphical images, such as kiosks, robotics, in-vehicle infotainment, cockpit displays, single-board computers and multi-function printers and scanners.
The MPC8610’s strength is its integration—the high-performance e600 core built on Power Architecture® technology—combined with the PowerQUICC® system-on-chip (SoC) platform and an LCD controller. With e600 core performance and integrated northbridge and southbridge functionality, the single chip replaces what could take up to four chips using other solutions. Moving all core-to-peripheral connections inside the device greatly reduces the number of high-speed parallel busses to be routed on the circuit board. This translates into smaller boards with fewer layers and higher processing density.