MC7448TVU1000ND Product Information|NXP

Buy Options

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
1000
Core: Number of cores (SPEC)
1
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Core Type
e600

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC7448TVU1000ND(935324242157)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e2
REACH SVHC
3109.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC7448TVU1000ND
(935324242157)
No
1
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC7448TVU1000ND
(935324242157)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC7448TVU1000ND
(935324242157)
2021-05-122021-08-10202012016F01MPC7448 and MPC7447A epoxy underfill raw material change to new supplier

More about MPC7448

The MPC7448 processor represents the most significant product update in the MPC74xx line of processors to date. The MPC7448 is our first high-performance processor manufactured on 90 nanometer silicon-on-insulator (SOI) process technology and continues our strong legacy of providing Power Architecture products with extensive processing performance at very low power. The MPC7448 is designed to perform between 600 MHz and in excess of 1.5 GHz, contains a full megabyte of L2 cache and offers enhanced power management capabilities. MPC7448 processors are ideal for leading-edge pervasive computing, embedded network control and signal processing applications.

AltiVec® Engine Acceleration

The MPC7448 includes the same powerful 128-bit AltiVec vector execution unit as found in previous MPC74xx devices, but with the enhanced support for out-of-order instructions. AltiVec technology may dramatically enhance the performance of applications such as voice over IP, speech recognition, multi-channel modems, virtual private network servers, high-resolution 3D graphics, motion video (MPEG®2, MPEG4), high fidelity audio (3D audio, AC-3), and so on.

AltiVec computational instructions are executed in the four independent, pipelined AltiVec execution units. A maximum of two AltiVec instructions can be issued in order to any combination of AltiVec execution units per clock cycle. In the MPC7448, a maximum of two AltiVec instructions can be issued out-of-order to any combination of AltiVec execution units per clock cycle from the bottom two AltiVec instruction queue entries. For example, an instruction in queue 1 destined for AltiVec integer unit 1 does not have to wait for an instruction in queue 0 that is stalled behind an instruction waiting for operand availability.

Power Management

Continuing to pursue lower and lower power consumption is a keen focus with the NXP® family of Power Archtitecture processors, and the MPC7448 is no exception. Power management features include:

  • Expanded Dynamic Frequency Switching (DFS) enabling software to change power consumption
  • Nap and Sleep modes
  • Voltage scaling down to at least 1.0 volt
  • Added benefits of 90-nm technology:
    • Multi-Vt and Triple Gate Oxide integrated transistors for low standby power
    • Low-K Dielectric for high performance with reduced power and noise
  • Temperature sensing diodes included to monitor die temperature
More