Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CBGA360: CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.8 mm body
12NC: 935313477157
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 1000 |
Core: Number of cores (SPEC) | 1 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Core Type | e600 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC7448THX1000ND(935313477157) | No | No | Yes | e0 | REACH SVHC | 2668.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC7448THX1000ND (935313477157) | No | 1 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC7448THX1000ND (935313477157) | 854231 | 3A991A1 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC7448THX1000ND (935313477157) | 2021-05-12 | 2021-08-10 | 202012016F01 | MPC7448 and MPC7447A epoxy underfill raw material change to new supplier |
The MPC7448 processor represents the most significant product update in the MPC74xx line of processors to date. The MPC7448 is our first high-performance processor manufactured on 90 nanometer silicon-on-insulator (SOI) process technology and continues our strong legacy of providing Power Architecture products with extensive processing performance at very low power. The MPC7448 is designed to perform between 600 MHz and in excess of 1.5 GHz, contains a full megabyte of L2 cache and offers enhanced power management capabilities. MPC7448 processors are ideal for leading-edge pervasive computing, embedded network control and signal processing applications.
AltiVec® Engine Acceleration
The MPC7448 includes the same powerful 128-bit AltiVec vector execution unit as found in previous MPC74xx devices, but with the enhanced support for out-of-order instructions. AltiVec technology may dramatically enhance the performance of applications such as voice over IP, speech recognition, multi-channel modems, virtual private network servers, high-resolution 3D graphics, motion video (MPEG®2, MPEG4), high fidelity audio (3D audio, AC-3), and so on.
AltiVec computational instructions are executed in the four independent, pipelined AltiVec execution units. A maximum of two AltiVec instructions can be issued in order to any combination of AltiVec execution units per clock cycle. In the MPC7448, a maximum of two AltiVec instructions can be issued out-of-order to any combination of AltiVec execution units per clock cycle from the bottom two AltiVec instruction queue entries. For example, an instruction in queue 1 destined for AltiVec integer unit 1 does not have to wait for an instruction in queue 0 that is stalled behind an instruction waiting for operand availability.
Power Management
Continuing to pursue lower and lower power consumption is a keen focus with the NXP® family of Power Archtitecture processors, and the MPC7448 is no exception. Power management features include: