Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HUSON8: HUSON8, plastic, thermal enhanced ultra thin small outline; no leads; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.65 mm body
12NC: 935320939147
Details
Order
Parameter | Value |
---|---|
Number of pins | 8 |
Package Style | HUSON |
Host interface protocol | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Additional Features | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Device Function | battery chargers |
Additional Features - Power Management | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Memory Protection | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Input Voltage (Max) (V) | 28 |
Security Status | COMPANY PUBLIC |
Interface and Input Control | Parallel / Parallel |
Description | Battery Charger, single cell, 1.05A, QFN 8 |
Interface and Input Control | Parallel |
Max Avg. Input Power (TX) (Min) (dBm) | 28 |
Supply Voltage [Min - Max] | 4.3, 10 |
Memory / Peripheral Protection | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Diagnostics | Parallel |
Operating Voltage [Min to Max] (V) | 4.3 to 10 |
Parameter | Value |
---|---|
Charge Current Type | constant charge current, trickle charge current |
Supply Voltage [max] (V) | 10 |
Number of Battery Cells | 1 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 4.3 |
Low Power Modes | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Pad supply (V) | 4.3 to 10 |
Output Voltage (V) | 4.2 |
Supply Voltage [Min to Max] (V) | 4.3 to 10 |
Output Current (A) | 0.85 |
Host Interface | Parallel |
Charge Termination Method | end of charge, microcontroller control, over voltage protection, time-out |
Battery Charger | Li-ion battery, Li-polymer battery |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Security Features | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Additional Features - Analog | AC Supply Voltage, End of Charge Termination, Overvoltage Charge Termination |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC34674BEPR2(935320939147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 9.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC34674BEPR2 (935320939147) | No | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC34674BEPR2 (935320939147) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC34674BEPR2 (935320939147) | NOTICE | 2020-12-31 | 2021-06-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC34674BEPR2 (935320939147) | 2020-06-14 | 2020-06-15 | 202005039DN | Discontinuation Notification for NXP SPM Products Jun2020 |
The MC34674 is a fully integrated single-cell Li-Ion and Li-Polymer battery charger optimized for travel charger applications. The few external components required include a dual-color LED for charge-status indication, a negative-temperature-coefficient (NTC) thermistor circuit for setting the charge temperature window and two decoupling capacitors.
The MC34674 tolerates an input voltage up to 28 V, which allows low-cost ac/dc converters to be used for further system-cost reduction. A charge cycle of the MC34674 includes trickle, constant-current (CC) and constant-voltage (CV) charge modes. The CC-mode current is selectable from 50 mA to 1.05 A, with 10% accuracy and the constant-output voltage in the CV-mode is fixed at 4.2 V.
The MC34674 has many features such as trickle charging for a deeply-discharged battery, an internal timer for termination to prevent charging a failed battery, charger current thermal foldback for thermal protection and smart battery-connection verification to prevent charging in case there is no battery connected. It has a 2.6 V falling power-on-reset (POR) threshold, making it ideal to work with current-limited power supplies. When the charger is disabled, the BAT pin leaks less than 1 µA current from the battery.