Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1590-2 | HUSON8 | surface mount | double | HUSON | 3 x 2 x 0.65 | 8 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01044D | 2017-08-29 |
Part | Description | Quick access |
---|---|---|
MC34674BEP | Battery Charger, single cell, 1.05A, QFN 8 | View parametrics |
MC34673AEP | Battery Charger, single cell, 1.2A, QFN 8 | View parametrics |
MC34674AEP | Battery Charger, single cell, 1.05A, QFN 8 | View parametrics |
MC34674DEP | Battery Charger, single cell, 0.45A, QFN 8 | View parametrics |
MC34674CEP | Battery Charger, single cell, 0.65A, QFN 8 | View parametrics |
MC34671AEP | Battery Charger, single cell, 0.6Amp, QFN 8 | View parametrics |