MC34674 | Single-Cell Li-Ion/Li-Polymer Battery Travel Charger | NXP Semiconductors

Single-Cell Li-Ion/Li-Polymer Battery Travel Charger

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

See product image

Product Details

Block Diagram

Freescale MC34674 Battery Management Block Diagram

NXP<sup>&#174;</sup> MC34674 Battery Management Block Diagram

Features

  • No external MOSFET, reverse-blocking diode or current-sense resistor are required
  • 28 V maximum input voltage rating with 11 V over-voltage-protection threshold
  • Factory programmable charge current
  • Trickle charge for fully discharged batteries
  • ±0.4% voltage accuracy over -20 °C to 70 °C
  • Driving a dual-color LED and smart battery-connection verification optimized for travel charger applications
  • Interface to NTC thermistor
  • Internal timer and thermal current limit
  • Small 8-lead 2X3 mm thermally enhanced UDFN package

Buy/Parametrics

4 results

Exclude 4 NRND

N true 0 PSPMC34674en 6 Application Note Application Note t789 3 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 User Guide User Guide t792 1 en_US 2 1 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N Y 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 Application Note t789 Application Note Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 2 2.0 English The MC34674 is a fully-integrated single-cell Li-Ion battery charger optimized for travel charger applications. 1201796585380722584887 PSP 597.2 KB None None documents None 1201796585380722584887 /docs/en/data-sheet/MC34674.pdf 597150 /docs/en/data-sheet/MC34674.pdf MC34674 N 2008-01-31 MC34674, High Input Voltage Travel Charger for Single-cell Li-Ion Batteries /docs/en/data-sheet/MC34674.pdf /docs/en/data-sheet/MC34674.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf en Nov 20, 2008 Data Sheet t520 Data Sheet Data Sheet Y N MC34674, High Input Voltage Travel Charger for Single-cell Li-Ion Batteries false en_US en Application Note Application Note 2 3 1.0 English This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. 1485456925034706793334 PSP 6.7 MB Registration without Disclaimer None documents Extended 1485456925034706793334 /secured/assets/documents/en/application-note/AN5322.pdf 6749797 /secured/assets/documents/en/application-note/AN5322.pdf AN5322 documents Y N 2017-01-26 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /webapp/Download?colCode=AN5322 /secured/assets/documents/en/application-note/AN5322.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Jan 25, 2017 645036621402383989 Application Note Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 4 0 English This application note provides an example on how to build a wireless-charging receiver (WCHRX) and battery charger controlled by the Kinetis KL05Z32 MCU. It can be used as any of the low-cost MCUs, like the Kinetis Mini family, together with the dedicated Lithium battery charger from the MC3467x NXP family, to form the whole battery charging application. 1423622148958715586658 PSP 302.0 KB None None documents None 1423622148958715586658 /docs/en/application-note/AN5075.pdf 302004 /docs/en/application-note/AN5075.pdf AN5075 documents N N 2016-10-31 Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note /docs/en/application-note/AN5075.pdf /docs/en/application-note/AN5075.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 9, 2015 645036621402383989 Application Note N Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note User Guide User Guide 1 5 1.0 English This User Guide helps the Li-Ion battery travel charger designer to understand the MC34674 and its evaluation board. It illustrates the design procedure when using MC34674 to design a Li-Ion battery charger and the way to get the best performance of the MC34674. 1245362078757689034954 PSP 267.3 KB None None documents None 1245362078757689034954 /docs/en/user-guide/KT34674UG.pdf 267251 /docs/en/user-guide/KT34674UG.pdf KT34674UG documents N 2009-06-18 KIT34674EPEVBE, Using the High-Input-Voltage Travel Charger for Single Cell Li-Ion Batteries - User Guide /docs/en/user-guide/KT34674UG.pdf /docs/en/user-guide/KT34674UG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Jun 18, 2009 132339537837198660 User Guide Y N KIT34674EPEVBE, Using the High-Input-Voltage Travel Charger for Single Cell Li-Ion Batteries - User Guide Selector Guide Selector Guide 1 6 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 MC34674 downloads en true 1 Y PSP Application Note 3 /secured/assets/documents/en/application-note/AN5322.pdf 2017-01-26 1485456925034706793334 PSP 3 Jan 25, 2017 Application Note This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5322.pdf English documents 6749797 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN5322 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /secured/assets/documents/en/application-note/AN5322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 6.7 MB AN5322 N 1485456925034706793334 /docs/en/application-note/AN5075.pdf 2016-10-31 1423622148958715586658 PSP 4 Feb 9, 2015 Application Note This application note provides an example on how to build a wireless-charging receiver (WCHRX) and battery charger controlled by the Kinetis KL05Z32 MCU. It can be used as any of the low-cost MCUs, like the Kinetis Mini family, together with the dedicated Lithium battery charger from the MC3467x NXP family, to form the whole battery charging application. None /docs/en/application-note/AN5075.pdf English documents 302004 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5075.pdf Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note /docs/en/application-note/AN5075.pdf documents 645036621402383989 Application Note N en None pdf 0 N N Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note 302.0 KB AN5075 N 1423622148958715586658 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 1 Mar 30, 2021 Application Note Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English 9332633 None Application Note 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm Data Sheet 1 /docs/en/data-sheet/MC34674.pdf 2008-01-31 1201796585380722584887 PSP 2 Nov 20, 2008 Data Sheet Data Sheet The MC34674 is a fully-integrated single-cell Li-Ion battery charger optimized for travel charger applications. None /docs/en/data-sheet/MC34674.pdf English 597150 None Data Sheet 2022-12-07 /docs/en/data-sheet/MC34674.pdf MC34674, High Input Voltage Travel Charger for Single-cell Li-Ion Batteries /docs/en/data-sheet/MC34674.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 2.0 N MC34674, High Input Voltage Travel Charger for Single-cell Li-Ion Batteries 597.2 KB MC34674 N 1201796585380722584887 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 6 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 User Guide 1 /docs/en/user-guide/KT34674UG.pdf 2009-06-18 1245362078757689034954 PSP 5 Jun 18, 2009 User Guide This User Guide helps the Li-Ion battery travel charger designer to understand the MC34674 and its evaluation board. It illustrates the design procedure when using MC34674 to design a Li-Ion battery charger and the way to get the best performance of the MC34674. None /docs/en/user-guide/KT34674UG.pdf English documents 267251 None 132339537837198660 2023-06-19 /docs/en/user-guide/KT34674UG.pdf KIT34674EPEVBE, Using the High-Input-Voltage Travel Charger for Single Cell Li-Ion Batteries - User Guide /docs/en/user-guide/KT34674UG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N KIT34674EPEVBE, Using the High-Input-Voltage Travel Charger for Single Cell Li-Ion Batteries - User Guide 267.3 KB KT34674UG N 1245362078757689034954 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history