Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Low side driver x2, Wheel speed sensor x1, Single motor pump pre-driver, ADC 10bit, QFN48
HVQFN48: HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
12NC: 935318481557
Details
Order
12NC: 935318481528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33SB0401ES(935318481557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 153.1 | |
MC33SB0401ESR2(935318481528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 153.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33SB0401ES (935318481557) | No | 3 | 260 | 40 | |||
MC33SB0401ESR2 (935318481528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33SB0401ES (935318481557) | 854239 | EAR99 |
MC33SB0401ESR2 (935318481528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33SB0401ES (935318481557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33SB0401ESR2 (935318481528) | ||||
MC33SB0401ES (935318481557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33SB0401ESR2 (935318481528) | ||||
MC33SB0401ES (935318481557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33SB0401ESR2 (935318481528) |
Anti-lock braking systems (ABS) reduce accidents and save lives. This is well-known and proven for 4-wheel vehicles. Although not nearly as widely implemented as on 4-wheel vehicles, 2-wheeled motorcycles and scooters have increasing reasons for ABS implementation.
For additional information and sample availability, contact your local NXP® Sales Office.