MC33665ATS4AE Product Information|NXP

Buy Options

MC33665ATS4AE

Active

12NC: 935437504557

Details

MC33665ATS4AER2

Active

12NC: 935437504528

Details

Operating Features

ParameterValue
Additional Features - Analog
12 V - 5 V LDO, Sleep Mode
No. of TPL Ports
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
ParameterValue
TPL Data Rate [max] Mbit/s
2.0
MCU Data Rate [max] Mbit/s
10.5
Supply Voltage [Min to Max] (V)
7.3 to 40

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33665ATS4AE(935437504557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.5
MC33665ATS4AER2(935437504528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33665ATS4AE
(935437504557)
Quality Managed
3
260
40
MC33665ATS4AER2
(935437504528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33665ATS4AE
(935437504557)
854239
MC33665ATS4AER2
(935437504528)
854239

More about MC33665A

The MC33665A is a general-purpose battery management communication gateway and TPL transceiver.

The device routes messages upcoming from different TPL (NXPs proprietary isolated daisy chain protocol) ports to standard communication protocols. The standard communication protocols ensures compatibility with most microcontrollers available in the market. The various protocols supported by MC33665A are SPI, CAN FD and UART.