LS2088ASE7TTB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Silicon Rev
Rev 1.1
Family
QorIQ LS2088A
Development Tools
LS2088A-RDB
Qualification tier
Industrial
Core Type
Arm Cortex-A72
Core: Number of cores (SPEC)
8
Operating Frequency [Max] (MHz)
1800
Typical Power
27.3
Cache (KB)
32, 48
L1 Cache (KB)
32, 48
L2 Cache (Max) (KB)
4096
SRAM (kB)
128
External Memory Supported
DDR4 SDRAM
DRAM frequency (max)(MHz)
1867
SPI
1
ParameterValue
QSPI
1
UART
4
I2C
4
USB Controllers
2
Ethernet Ports
16
Ethernet Type
10G, 10G, 1G, 1G
PCIe
4
PCIe version
PCIe 3.0
SATA
2 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
4
Debug & Trace
JTAG
Junction Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
LS2088ASE7TTB(935352158557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
19291.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS2088ASE7TTB
(935352158557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LS2088ASE7TTB
(935352158557)
854231
5A002A1
G153895

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS2088ASE7TTB
(935352158557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS2088ASE7TTB
(935352158557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS2088A

The LS2 family of processors delivers unprecedented performance and integration for the smarter, more capable networks of tomorrow. The eight core LS2088A and the four core LS2048A multicore processors offer Arm® Cortex®-A72 cores with the advanced, high-performance datapath and network peripheral interfaces required for networking, telecom/datacom, wireless infrastructure, military and aerospace applications.

The next-generation datapath architecture combined with a powerful software toolkit provides a higher level of hardware abstraction and makes software development quick and simple.

This combination balances ease-of-use with high-performance processing in a Linux® environment that is familiar to any software programmer. Customers can fully exploit the underlying hardware and easily adapt to network changes for real-time 'soft' control over the network.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More