Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape 64-bit Arm Cortex-A72, 8-core, 2.0GHz, Platform: 700MHz, -40 to 105C, Security enabled
BGA1292: BGA1292, plastic, ball grid array; 1292 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 3.17 mm body
12NC: 935409705557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev 1.1 |
Family | QorIQ LS2088A |
Development Tools | LS2088A-RDB |
Qualification tier | Industrial |
Core Type | Arm Cortex-A72 |
Core: Number of cores (SPEC) | 8 |
Operating Frequency [Max] (MHz) | 2000 |
Typical Power | 34 |
Cache (KB) | 32, 48 |
L1 Cache (KB) | 32, 48 |
L2 Cache (Max) (KB) | 4096 |
SRAM (kB) | 128 |
External Memory Supported | DDR4 SDRAM |
DRAM frequency (max)(MHz) | 2133 |
SPI | 1 |
Parameter | Value |
---|---|
QSPI | 1 |
UART | 4 |
I2C | 4 |
USB Controllers | 2 |
Ethernet Ports | 16 |
Ethernet Type | 10G, 10G, 1G, 1G |
PCIe | 4 |
PCIe version | PCIe 3.0 |
SATA | 2 x SATA 3.0 |
Encryption | Y |
Watchdog timer | Y |
Timers | 4 |
Debug & Trace | JTAG |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LS2084AXE7V17B(935409705557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 19291.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LS2084AXE7V17B (935409705557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LS2084AXE7V17B (935409705557) | 854231 | 5A002A1 | G153895 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS2084AXE7V17B (935409705557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LS2084AXE7V17B (935409705557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LS2 family of processors delivers unprecedented performance and integration for tomorrow's smarter, more capable networks. The eight-core LS2084A and the four-core LS2044A multicore processors offer Arm® Cortex®- A72 cores with the advanced, high-performance datapath and network peripheral interfaces required for networking, telecom/datacom, wireless infrastructure, military, aerospace and automotive applications.
The next-generation datapath architecture, combined with a powerful software toolkit, provides a higher level of hardware abstraction and makes software development quick and simple.
This combination balances ease-of-use with high-performance processing in a Linux® environment that is familiar to any software programmer. Customers can fully exploit the underlying hardware and easily adapt to network changes for real-time 'soft' control over the network.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.