LS1020AXE7HNB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Silicon Rev
Rev 2
Family
QorIQ LS1020A
Development Tools
TWR-LS1021A
Qualification tier
Industrial
Core Type
Arm Cortex-A7
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
800
Typical Power
1.97
Cache (KB)
32
L1 Cache (KB)
32
L2 Cache (Max) (KB)
512
SRAM (kB)
128
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM
DRAM frequency (max)(MHz)
1300
Serial Audio Interface (SAI)
4
I2S
4
ParameterValue
SPI
2
QSPI
1
UART
10
I2C
3
USB Controllers
2
Ethernet Ports
3
Ethernet Type
100M, 10M, 1G
PCIe
2
PCIe version
PCIe 2.0
SATA
1 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
8
Debug & Trace
JTAG
Junction Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
LS1020AXE7HNB(935320678557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
955.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1020AXE7HNB
(935320678557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LS1020AXE7HNB
(935320678557)
854231
5A002A1
G158338

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1020AXE7HNB
(935320678557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1020AXE7HNB
(935320678557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS1020A

The LS1 family, which includes the LS1020A and LS1022A communications processors, is built on Layerscape architecture, the industry’s first software-aware, core-agnostic networking architecture to offer unprecedented efficiency and scale.

Members of the value-performance tier, the LS1020A and LS1022A processors provide extensive integration and power efficiency for fanless, small form factor enterprise and consumer networking applications. Incorporating dual Arm® Cortex®-A7 cores running up to 1.2 GHz, the LS1020A and LS1022A processors deliver pre-silicon CoreMark® performance of over 7,000, as well as virtualization support, advanced security features and broadest array of high-speed interconnects and optimized peripheral features ever offered in a sub-3 W processor (LS1022A processor is sub-2W typical).

The LS1020A and LS1022A processors features support for multiple industrial protocols, DDR3L/4 running up to 1600 MHz, integrated hardware-based security engine and QUICC Engine®. and ECC protection on both L1 and L2 caches. The LS1020 and LS1022A processors are pin- and software-compatible with the LS1021A processor.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More