LPC812M101JDH20 Product Information|NXP

Buy Options

LPC812M101JDH20FP

Active

12NC: 935302401129

Details

LPC812M101JDH20J

Active

12NC: 935302401118

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC812M101JDH20FP(935302401129)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
91.13172449999999
LPC812M101JDH20J(935302401118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
91.13172449999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC812M101JDH20FP
(935302401129)
No
1
1
240
260
LPC812M101JDH20J
(935302401118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC812M101JDH20FP
(935302401129)
854231
3A991A2
LPC812M101JDH20J
(935302401118)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC812M101JDH20FP
(935302401129)
2018-04-132018-04-14201804004ILPC81x LPC82x LPC83x Errata Sheet and Datasheet Update for Vdd.1 Errata
LPC812M101JDH20J
(935302401118)

More about LPC81X_LPC83X

The LPC81x MCU family provides an optimal entry point into the low-cost LPC800 series. This family balances a range of versatile timing, connectivity, and analog peripherals while delivering it in a low pin count easy to use package. This family provides three select peripherals to ease the transition into the 32-bit space. The switch matrix provides designers the flexibility to map pins accordingly to simplify component routing on a PCB. Another ability of this family comes through the use of the SCTimer, which can be configured to generate a variety of timing or PWM waveforms without the intervention from the CPU. To simplify serial communication requirements, the pattern match engine can be configured to generate interrupts from user configurable Boolean operations on it is 8 pins.

The LPC800 series shares critical pinouts through the range of subfamilies and packages and customers can easily swap or scale packages and subfamilies as their needs change. The LPC83x family builds on the functionality of the LPC81x by increasing its flash size and adding a 12-bit ADC with sample rates of up to 1.2 Msps.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.