LPC51U68JBD64 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
SRAM (kB)
96
Serial Communication
8 x SPI, 8 x UART
ParameterValue
USB Controllers
1
ADC [Number, bits]
1 x 12
GPIO
48
Supply Voltage [Min to Max] (V)
1.62 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC51U68JBD64EL(935361248157)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
514.2891867904
LPC51U68JBD64QL(935361248151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
514.2891867904

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC51U68JBD64EL
(935361248157)
No
1
1
240
260
LPC51U68JBD64QL
(935361248151)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC51U68JBD64EL
(935361248157)
854231
3A991A2
LPC51U68JBD64QL
(935361248151)
854231
3A991A2

More about LPC51U68

Based on the highly energy-efficient Arm® Cortex®-M0+ core and operating at CPU frequencies of up to 150 MHz, NXP’s 32-bit LPC51U68 microcontrollers for embedded applications feature larger memory resources including 96 KB of on-chip SRAM and 256 KB of on-chip flash programming memory with flash accelerator.

NXP’s LPC51U68 MCU features added performance, expanded memory resources and flexible serial port configuration, including USB connectivity, bringing design flexibility, computing performance and integration into today’s demanding IoT and industrial applications. In addition, this MCU is pin compatible with the LPC5411x and LPC5410x MCU families providing scalability options to Arm Cortex-M4 cores.