Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, LCD controller
12NC: 935290764551
Details
Order
12NC: 935287119551
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 266 |
RAM (kB) | 256 |
EEPROM (kB) | 16 |
GPIO | 87 |
USB Controllers | 1 |
LCD | 1 |
UART | 7 |
I2C | 2 |
SPI | 2 |
Parameter | Value |
---|---|
I2S | 2 |
ADC (Channels) | 3 |
ADC (bits) | 10 |
Timers | 6 |
Timer (bits) | 32 |
RTC | 1 |
PWM | 11 |
Temperature range | -40 °C to +85 °C |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC3230FET296/01,5(935290764551) | Yes | Yes | Yes | REACH SVHC | 479.53980704 | |
LPC3230FET296,551(935287119551) | Yes | Yes | Yes | REACH SVHC | 464.93097918380005 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||||
LPC3230FET296/01,5 (935290764551) | No | 3 | 240 | 250 | 2.84 | 2.58397932816537E8 | 0.0 | |
LPC3230FET296,551 (935287119551) | No | 3 | 240 | 250 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
LPC3230FET296/01,5 (935290764551) | 854231 |
LPC3230FET296,551 (935287119551) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
LPC3230FET296/01,5 (935290764551) | - | 1999-01-30 | 1999-12-31 | LPC3250FET296/01,5 (935290766551) |
LPC3230FET296,551 (935287119551) | - | 2014-09-30 | 2014-12-30 | - |
Archived content is no longer updated and is made available for historical reference only.
The LPC3230 operates at CPU frequencies of up to 266 MHz. The NXP® implementation uses an ARM926EJ-S CPU core with a Harvard architectur, 5-stage pipeline, and an integral Memory Management Unit (MMU). The LPC3230 also includes 256 kB of on-chip static RAM, a NAND flash interface, an LCD controller that supports STN and TFT panels, and an external bus interface that supports SDR and DDR SDRAM, as well as static devices. In addition, the LPC3230 includes a USB 2.0 full-speed interface, seven UARTs, two I2C-bus interfaces, two SPI/SSP ports, two I2S-bus interfaces, two single output PWMs, a motor control PWM, six general purpose timers with capture inputs and compare outputs, a Secure Digital (SD) interface, and a 10-bit Analog-to-Digital Converter (ADC) with a touch screen sense option.