LPC3152FET208 Product Information|NXP

Buy Options

LPC3152FET208,551

No Longer Manufactured

12NC: 935287561551

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
180
RAM (kB)
192
GPIO
77
USB Controllers
1
UART
1
I2C
2
SPI
1
ParameterValue
I2S
2
ADC (Channels)
3
ADC (bits)
10
Timers
4
Timer (bits)
32
PWM
1
Temperature range
-40 °C to +85 °C

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC3152FET208,551(935287561551)
Yes
Yes
Yes
DREACH SVHC
277.13738277199997

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead Free SolderingLead SolderingLead Free Soldering
LPC3152FET208,551
(935287561551)
No
3
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
LPC3152FET208,551
(935287561551)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC3152FET208,551
(935287561551)
-
1999-01-30
1999-12-31
LPC3154FET208,551
(935287563551)

More about LPC3152FET208

Archived content is no longer updated and is made available for historical reference only.

The NXP LPC3152 combines an 180 MHz ARM926EJ-S CPU core, High-speed USB 2.0 OTG/Host/Device, 192 kB SRAM, NAND flash controller, flexible external bus interface, an integrated audio codec, Li-ion charger, Real-Time Clock (RTC), and a myriad of serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC3152 have multiple power domains and a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling. The LPC3152 are implemented as a multi-chip module with two side-by-side dies, one for digital functions and one for analog functions, which include Power Supply Unit (PSU), audio codec, RTC, and Li-ion battery charger.