LPC3154FET208 Product Information|NXP

Buy Options

LPC3154FET208,551

No Longer Manufactured

12NC: 935287563551

Details

Order

Operating Features

ParameterValue
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Product category
170-LPC3100/200-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC3154FET208,551(935287563551)
Yes
Yes
Yes
DREACH SVHC
277.13738277199997

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead Free SolderingLead SolderingLead Free Soldering
LPC3154FET208,551
(935287563551)
No
3
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC3154FET208,551
(935287563551)
854231
5A992

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC3154FET208,551
(935287563551)
NOTICE
2018-06-01
2018-06-01
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC3154FET208,551
(935287563551)
2018-05-312018-06-01201805047DNDiscontinuation Notification S&C Microcontrollers

More about LPC3154FET208

Archived content is no longer updated and is made available for historical reference only.

The NXP LPC3154 combines an 180 MHz ARM926EJ-S CPU core, High-speed USB 2.0 OTG/Host/Device, 192 kB SRAM, NAND flash controller, flexible external bus interface, an integrated audio codec, Li-ion charger, Real-Time Clock (RTC), and a myriad of serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC3152 have multiple power domains and a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling. The LPC3154 are implemented as a multi-chip module with two side-by-side dies, one for digital functions and one for analog functions, which include Power Supply Unit (PSU), audio codec, RTC, and Li-ion battery charger.