SOT930-1: TFBGA208 | NXP Semiconductors

SOT930-1: TFBGA208


Overview

plastic thin fine-pitch ball grid array package; 208 balls; body 12 x 12 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA208 surface mount bottom TFBGA 208 plastic
Manufacture Code Reference Codes Issue Date
SOT930 2006-01-03
Part Description Quick access
ARM926EJ-S with 192 kB SRAM, USB High-speed (OTG, Host, Device), SD/MMC, NAND flash controller
ARM926EJ-S with 192 kB SRAM, USB High-speed (OTG, Host, Device), SD/MMC, NAND flash controller, AES