LPC2939FBD208 Product Information|NXP

Buy Options

Operating Features

ParameterValue
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Product category
160-LPC2900-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC2939FBD208,551(935287113551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2554.8133772

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2939FBD208,551
(935287113551)
No
2
2
225
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2939FBD208,551
(935287113551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2939FBD208,551
(935287113551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC2939FBD208

The LPC2939 combine an ARM968E-S CPU core with two integrated TCM blocks operating at frequencies of up to 125 MHz, Full-speed USB 2.0 Host/OTG/Device controller, CAN and LIN, 56 kB SRAM, 768 kB flash memory, external memory interface, three 10-bit ADCs, and multiple serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC2939 has a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling.