Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935287624551
Details
Order
12NC: 935285064551
Details
Order
Parameter | Value |
---|---|
SCTimer / PWM | 1 |
IOH | no input output handler |
Parameter | Value |
---|---|
Temperature range | -40 °C to +85 °C |
Product category | 160-LPC2900- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC2919FBD144/01/,(935287624551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1276.5271272000002 | |
LPC2919FBD144,551(935285064551) | Yes | Yes | Yes | REACH SVHC | 1265.1200800000001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
LPC2919FBD144/01/, (935287624551) | No | 2 | 2 | 225 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
LPC2919FBD144,551 (935285064551) | No | 2 | 2 | 225 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC2919FBD144/01/, (935287624551) | 854231 | 3A991A2 |
LPC2919FBD144,551 (935285064551) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
LPC2919FBD144/01/, (935287624551) | - | - | - | LPC2926FBD144,551 (935293568551) |
LPC2919FBD144,551 (935285064551) | - | 2014-09-30 | 2014-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC2919FBD144/01/, (935287624551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC2919FBD144/01/, (935287624551) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
The LPC2917/2919/01 combine an ARM968E-S CPU core with two integrated TCM blocks operating at frequencies of up to 125 MHz, CAN and LIN, 56 kB SRAM, up to 768 kB flash memory, external memory interface, two 10-bit ADCs, and multiple serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC2917/2919/01 has a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling.