LPC2377FBD144 Product Information|NXP

Buy Options

LPC2377FBD144,551

Active

12NC: 935286019551

Details

Order

Order from distributors

Operating Features

ParameterValue
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Product category
150-LPC2100/200/300/400-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC2377FBD144,551(935286019551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1275.7000910608

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2377FBD144,551
(935286019551)
No
2
2
225
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2377FBD144,551
(935286019551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2377FBD144,551
(935286019551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC2377FBD144,551
(935286019551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC2377FBD144

The LPC2377 is an Arm7 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 72 MHz. Features include 512 kB of flash memory, 58 kB of SRAM, Ethernet MAC, DMA controller, 4 UARTs, 2 SSP, 1 SPI, 3 I2C, I2S, 8-channel 10-bit ADC, 10-bit DAC, PWM, 4 general purpose timers, low power RealTime Clock with separate battery supply, and up to 104 general purpose I/O pins. The LPC2377 is pin-compatible to the LPC176x Cortex-M3 MCU series.