LPC2292FBD144 Product Information|NXP

Buy Options

LPC2292FBD144/01,5

End of Life

12NC: 935284895551

Details

Order

LPC2292FBD144/00,5

No Longer Manufactured

12NC: 935282357551

Details

Order

LPC2292FBD144,551

No Longer Manufactured

12NC: 935275656551

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
LPC2292FBD144/00,5(935282357551)
Yes
Yes
Yes
DREACH SVHC
LPC2292FBD144/01,5(935284895551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
LPC2292FBD144,551(935275656551)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2292FBD144/00,5
(935282357551)
No
2
2
225
260
2.84
2.58397932816537E8
0.0
LPC2292FBD144/01,5
(935284895551)
No
2
2
225
260
2.84
2.58397932816537E8
0.0
LPC2292FBD144,551
(935275656551)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2292FBD144/00,5
(935282357551)
854231
EAR99
LPC2292FBD144/01,5
(935284895551)
854231
3A991A2
LPC2292FBD144,551
(935275656551)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC2292FBD144/00,5
(935282357551)
-
1998-06-30
1998-01-31
-
LPC2292FBD144/01,5
(935284895551)
NOTICE
2024-09-16
2025-03-14
-
LPC2292FBD144,551
(935275656551)
-
1998-06-30
1998-01-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2292FBD144/01,5
(935284895551)
2024-03-072024-03-08202403004DNDiscontinuance of Select LPC2x Device
LPC2292FBD144/01,5
(935284895551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC2292FBD144/01,5
(935284895551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC2292FBD144

The LPC2292/2294 microcontrollers are based on a 16/32-bit Arm7TDMI-S CPU with real-time emulation and embedded trace support, together with 256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.

With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, 2/4 (LPC2294) advanced CAN channels, PWM channels and up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The number of available GPIOs ranges from 76 (with external memory) through 112 (single-chip). With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.

Remark:Throughout the data sheet, the term LPC2292/2294 will apply to devices with and without the /00 or /01 suffix. The suffixes /00 and /01 will be used to differentiate from other devices only when necessary.