LPC2290FBD144 Product Information|NXP

Buy Options

LPC2290FBD144/01,5

End of Life

12NC: 935282079551

Details

Order

LPC2290FBD144,551

No Longer Manufactured

12NC: 935275655551

Details

Order

Operating Features

ParameterValue
SCTimer / PWM
1
IOH
no input output handler
ParameterValue
Temperature range
-40 °C to +85 °C
Product category
150-LPC2100/200/300/400-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
LPC2290FBD144/01,5(935282079551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
LPC2290FBD144,551(935275655551)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2290FBD144/01,5
(935282079551)
No
2
2
225
260
2.84
2.58397932816537E8
0.0
LPC2290FBD144,551
(935275655551)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2290FBD144/01,5
(935282079551)
854231
3A991A2
LPC2290FBD144,551
(935275655551)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC2290FBD144/01,5
(935282079551)
NOTICE
2024-09-16
2025-03-14
-
LPC2290FBD144,551
(935275655551)
-
1998-06-30
1998-01-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2290FBD144/01,5
(935282079551)
2024-03-072024-03-08202403004DNDiscontinuance of Select LPC2x Device
LPC2290FBD144/01,5
(935282079551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC2290FBD144/01,5
(935282079551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC2290FBD144

The LPC2290 microcontroller is based on a 16/32-bit Arm7TDMI-S CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With its 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, two advanced CAN channels, PWM channels and up to nine external interrupt pins this microcontroller is particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The LPC2290 provides up to 76 GPIOs depending on bus configuration. With a wide range of additional serial communications interfaces, it is also suited for communication gateways and protocol converters as well as many other general-purpose applications.

Remark: Throughout the data sheet, the term 'LPC2290' will apply to devices with and without the /01 suffix. New devices will use the /01 suffix to differentiate from the original devices only when necessary.

More