LPC2138FBD64 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC2138FBD64/01,11(935281776118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
353.56225794
LPC2138FBD64/01,15(935281776151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
353.56225794
LPC2138FBD64/01EL(935281776157)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
353.56225794
LPC2138FBD64,151(935277795151)
Yes
Yes
Yes
DREACH SVHC
363.79901

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2138FBD64/01,11
(935281776118)
No
1
1
240
260
2.84
2.58397932816537E8
0.0
LPC2138FBD64/01,15
(935281776151)
No
1
1
240
260
2.84
2.58397932816537E8
0.0
LPC2138FBD64/01EL
(935281776157)
No
1
1
240
260
2.84
2.58397932816537E8
0.0
LPC2138FBD64,151
(935277795151)
No
1
1
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2138FBD64/01,11
(935281776118)
854231
3A991A2
LPC2138FBD64/01,15
(935281776151)
854231
3A991A2
LPC2138FBD64/01EL
(935281776157)
854231
3A991A2
LPC2138FBD64,151
(935277795151)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC2138FBD64/01,15
(935281776151)
-
-
-
LPC2138FBD64/01EL
(935281776157)
LPC2138FBD64,151
(935277795151)
-
1998-06-30
1998-01-31
-

More about LPC2138FBD64

The LPC2131/32/34/36/38 microcontrollers are based on a 16/32-bit Arm7TDMI-S CPU with real-time emulation and embedded trace support, that combine the microcontroller with 32 kB, 64 kB, 128 kB, 256 kB and 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.

Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options of 8 kB, 16 kB, and 32 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low-end imaging, providing both large buffer size and high processing power. Various 32-bit timers, single or dual 10-bit 8-channel ADC(s), 10-bit DAC, PWM channels and 47 GPIO lines with up to nine edge or level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.