LPC2106FHN48 Product Information|NXP

Buy Options

LPC2106FHN48/01,55

End of Life

12NC: 935286613551

Details

Order

LPC2106FHN48/00,55

No Longer Manufactured

12NC: 935282658551

Details

Order

LPC2106FHN48,551

No Longer Manufactured

12NC: 935274661551

Details

Order

Operating Features

ParameterValue
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Product category
150-LPC2100/200/300/400-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC2106FHN48/00,55(935282658551)
Yes
Yes
Yes
DREACH SVHC
124.875299236677
LPC2106FHN48/01,55(935286613551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
134.68323619999998
LPC2106FHN48,551(935274661551)
Yes
Yes
Yes
DREACH SVHC
124.79954923668299

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2106FHN48/00,55
(935282658551)
No
2
2
240
260
2.84
2.58397932816537E8
0.0
LPC2106FHN48/01,55
(935286613551)
No
2
2
240
260
2.84
2.58397932816537E8
0.0
LPC2106FHN48,551
(935274661551)
No
2
2
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC2106FHN48/00,55
(935282658551)
854231
EAR99
LPC2106FHN48/01,55
(935286613551)
854231
3A991A2
LPC2106FHN48,551
(935274661551)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
LPC2106FHN48/00,55
(935282658551)
-
2014-09-30
2014-12-31
-
LPC2106FHN48/01,55
(935286613551)
NOTICE
2024-09-16
2025-03-14
-
LPC2106FHN48,551
(935274661551)
-
2014-09-30
2014-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC2106FHN48/01,55
(935286613551)
2024-03-072024-03-08202403004DNDiscontinuance of Select LPC2x Device
LPC2106FHN48/01,55
(935286613551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC2106FHN48

The UART are based on a 16/32-bit Arm7TDMI-S CPU with real-time emulation and embedded trace support, together with 128 kB of embedded high speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options up to 64 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low end imaging, providing both large buffer size and high processing power. Various 32-bit timers, PWM channels, and 32 GPIO lines make these microcontrollers particularly suitable for industrial control and medical systems.

Remark:Throughout the data sheet, the term LPC2104/2105/2106 will apply to devices with and without /00 and /01 suffixes. Suffixes will be used to differentiate devices whenever they include new features.

More