Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA208: plastic low profile fine-pitch ball grid array package; 208 balls, 0.8 mm pitch, 14 mm x 14 mm x 1.35 mm body
12NC: 935285053551
Details
Order
12NC: 935285053557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 76 |
RAM (kB) | 16 |
GPIO | 104 |
Ethernet | 1 |
USB Controllers | 1 |
LCD | 1 |
UART | 3 |
I2C | 1 |
SPI | 1 |
Parameter | Value |
---|---|
I2S | 1 |
ADC (Channels) | 10 |
ADC (bits) | 10 |
Timers | 3 |
Timer (bits) | 32 |
RTC | 1 |
PWM | 3 |
Temperature range | -40 °C to +85 °C |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LH79524N0F100A1,55(935285053551) | No | No | - | REACH SVHC | - | |
LH79524N0F100A1;55(935285053557) | Yes | Yes | No | REACH SVHC | 684.6622888400001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
LH79524N0F100A1,55 (935285053551) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
LH79524N0F100A1;55 (935285053557) | No | 3 | 3 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
LH79524N0F100A1,55 (935285053551) | 854231 |
LH79524N0F100A1;55 (935285053557) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
LH79524N0F100A1,55 (935285053551) | - | - | - | LH79524N0F100A1;55 (935285053557) |
LH79524N0F100A1;55 (935285053557) | - | 2015-06-30 | 2015-09-30 | - |
Archived content is no longer updated and is made available for historical reference only.
The LH79524/LH79525, powered by an Arm720T™, is a complete System-on-Chip with a high level of integration to satisfy a wide range of requirements and applications. The SoC has a fully static design, power management unit, and low voltage operation (1.8 V Core, 3.3 V I/O). With the on-chip voltage regulator, a single 3.3 V supply can be used as well. Robust peripherals and a low-power RISC core provide high performance at a reasonable price.